Product specifications
Characteristic | Value |
|---|---|
| Installation type | Screw-in Cartridge |
| Model Code 1 | FR2-16-K-0-30.0 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 5.840 |
| Product length mm | 148.336 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
