Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Flow control valves
02-169558
FR2-10-S-0-/2.70
02-169558
Where to buy
Export PDF
Tools
Add to comparison
02-169558
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.000
Product height mm
25.400
Product length in
4.400
Product length mm
111.760
Product width in
1.000
Product width mm
25.4