Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Fixed Orifice |
| Brand | Danfoss |
| Cavity | C-20-2 |
| Factory set flow rate GPM | 60.000 |
| Factory set flow rate LPM | 227.00 |
| Flow rate GPM | 60.000 |
| Flow rate LPM | 227.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Restrictive Flow Regulator Fixed |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Line Mounted |
| Maximum flow rate LPM | 227.00 |
| Minimum flow rate GPM | 5.000 |
| Minimum flow rate LPM | 19.00 |
| Model Code 1 | FR1-20-V-F-16H-60.0 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port Size | 3/8" |
| Port Type | SAE |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Product height in | 5.620 |
| Product height mm | 142.748 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 3.250 |
| Product width mm | 82.550 |
| Rec filtration level | 18/16/13 |
| Seal type | Viton |
| Special features | None |
| Spool seal | No |
| Style | Spool |
| Torque alu cavity | 128-155 Nm |
| Torque steel cavity | 163-183 Nm |
