Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | FCV7-10-V-C-0-10 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.980 |
| Product length mm | 75.692 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
