Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | NV1-8-K-0 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product width in | 0.870 |
| Product width mm | 22.098 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
