Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-12-2 | C-12-2 |
| Flow rate GPM | 30.000 | |
| Flow rate lpm | 114.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | NEEDLE VALVE | Needle Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Maximum flow rate LPM | 114.00 | |
| Model Code 1 | FCV11-12-V-S-0-NV | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5000.00 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 3.400 | |
| Product length mm | 86.360 | |
| Product width in | 1.250 | |
| Product width mm | 31.75 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | SPOOL | Spool |
| Torque alu cavity | 81-95 NM | 81–95 Nm |
| Torque steel cavity | 102-115 NM | 102-115 Nm |