Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PFR2-10-K-3G-5.0 |
| Product height in | 6.120 |
| Product height mm | 155.448 |
| Product length in | 2.970 |
| Product length mm | 75.438 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
