Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | CAP | Cap |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-10-3 | C-10-3 |
| Factory set flow rate GPM | 3.000 | |
| Factory set flow rate LPM | 10.00 | |
| Flow rate GPM | 16.000 | |
| Flow rate lpm | 60.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRIORITY FLOW REG ADJUST TYPE | Priority Flow Regulator Adjust type |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Maximum flow rate LPM | 38.00 | |
| Minimum flow rate GPM | 2.000 | |
| Minimum flow rate LPM | 8.00 | |
| Model Code 1 | PFR2-10-C-8H-2.7 | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Port Size | 1/2" | 1/2" |
| Port Type | SAE | SAE |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Product height in | 6.120 | |
| Product height mm | 155.448 | |
| Product length in | 2.970 | |
| Product length mm | 75.438 | |
| Product width in | 2.000 | |
| Product width mm | 50.8 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | SPOOL | Spool |
| Torque alu cavity | 47-54 NM | 47-54 Nm |
| Torque steel cavity | 68-75 NM | 68-75 Nm |
