VF11-10N-F-A3G-6.00-00-A
02-176530
Tools02-176530 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.130 |
| Product height mm | 104.902 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 1.750 |
| Product width mm | 44.450 |