Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Flow control valves
02-177493
FR2-10-S-6T-/1.50
02-177493
Tools
Add to comparison
Add to comparison
02-177493
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
5.800
Product height mm
147.320
Product length in
2.500
Product length mm
63.500
Product width in
2.500
Product width mm
63.5