Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | MRV2-10-E-0-15 |
| Product height in | 2.475 |
| Product height mm | 62.865 |
| Product length in | 2.850 |
| Product length mm | 72.390 |
| Product width in | 2.475 |
| Product width mm | 62.865 |
