Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Fixed Orifice |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Factory set flow rate GPM | 3.000 |
| Factory set flow rate LPM | 11.00 |
| Flow rate GPM | 6.000 |
| Flow rate lpm | 23.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Restrictive Flow Regulator Fixed |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Maximum flow rate LPM | 23.00 |
| Minimum flow rate GPM | 2.000 |
| Minimum flow rate LPM | 6.00 |
| Model Code 1 | FR5-10-V-F-0-3.0 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port type | Cartridge Only |
| Pressure rating BAR | 280.00 |
| Pressure rating PSI | 4000.00 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.070 |
| Product length mm | 52.578 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Rec filtration level | 18/16/13 |
| Seal type | Viton |
| Special features | None |
| Spool seal | No |
| Style | Spool |
| Torque alu cavity | 47-54 Nm |
| Torque steel cavity | 68-75 Nm |
