Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Flow control valves
02-199199
PFRS-12-U-0-000-055-00
02-199199
Where to buy
Export PDF
Tools
Add to comparison
02-199199
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
4.710
Product height mm
119.634
Product length in
1.250
Product length mm
31.750
Product width in
1.250
Product width mm
31.75