Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | CVA-27-04-0 |
| Factory set flow rate GPM | 2.640 |
| Factory set flow rate LPM | 10.00 |
| Flow rate GPM | 15.850 |
| Flow rate lpm | 60.00 |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Priority Flow Regulator Adjust type |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | Standard |
| Maximum flow rate GPM | 10.560 |
| Maximum flow rate LPM | 40.00 |
| Minimum flow rate GPM | 1.050 |
| Minimum flow rate LPM | 4.00 |
| Model Code 1 | 2CFP60-R-S-10 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -20 C to 90 C (-4 to 194 F) |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Rec filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Spool seal | No |
| Style | Adjustable Pressure Compensated, Flow Regulator |
| Torque alu cavity | 75 Nm |
| Torque steel cavity | 75 Nm |