Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-12-2 | C-12-2 |
| Factory set flow rate GPM | 11.000 | |
| Factory set flow rate LPM | 41.60 | |
| Flow rate GPM | 25.000 | |
| Flow rate lpm | 94.50 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | FLOW REGULATOR | Flow Regulator |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 500 CC/MIN | 500 cc/min |
| Maximum flow rate GPM | 25.000 | |
| Maximum flow rate LPM | 94.50 | |
| Minimum flow rate GPM | 0.400 | |
| Minimum flow rate LPM | 1.50 | |
| Model Code 1 | FAR1-12-S-0-11.0 | |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Pressure rating BAR | 310.00 | |
| Pressure rating PSI | 4500.00 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | ADJUST PRESS COMPENS, FLOW REG | Adjustable Pressure Compensated, Flow Regulator |
| Torque alu cavity | 81-93 NM | 81-93 Nm |
| Torque steel cavity | 102–115 NM | 102–115 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |