Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | NO OPERATOR | No Operator |
| Brand | DANFOSS | Danfoss |
| Cavity | A12744 | A12744 |
| Factory set flow rate GPM | 3.560 | |
| Factory set flow rate LPM | 13.50 | |
| Flow rate GPM | 10.560 | |
| Flow rate lpm | 40.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | FLOW DIVIDER COMBINER | Flow Divider Combiner |
| Housing | YES | Yes |
| Housing material | STEEL | Steel |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | STANDARD | Standard |
| Maximum flow rate GPM | 5.280 | |
| Maximum flow rate LPM | 20.00 | |
| Minimum flow rate GPM | 1.840 | |
| Minimum flow rate LPM | 7.00 | |
| Model Code 1 | 2CFD55-4W-20-S-A2X | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Port size | 1/2" | 1/2" |
| Port Type | BSP | BSP |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5076.32 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | SPOOL | Spool |