Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Cap |
| Brand | Danfoss |
| Cavity | C-12-3 |
| Factory set flow rate GPM | 4.000 |
| Factory set flow rate LPM | 15.00 |
| Flow rate GPM | 20.000 |
| Flow rate lpm | 76.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Flow Control |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Maximum flow rate GPM | 20.000 |
| Maximum flow rate LPM | 76.00 |
| Minimum flow rate GPM | 0.500 |
| Minimum flow rate LPM | 1.90 |
| Model Code 1 | PFR12-12-C-0-4.0 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Differential Pressure |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Rec filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Spool seal | No |
| Style | Adjustable Pressure Compensated, Flow Regulator |
| Torque alu cavity | 81–95 Nm |
| Torque steel cavity | 102–115 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |