Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | KNOB | Knob |
| Brand | DANFOSS | Danfoss |
| Cavity | A7447 | A7447 |
| Differential pressure BAR | 350.00 | |
| Differential pressure PSI | 5073.32 | |
| Factory set flow rate GPM | 8.000 | |
| Factory set flow rate LPM | 30.00 | |
| Flow rate GPM | 15.850 | |
| Flow rate lpm | 60.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | FLOW REGULATOR | Flow Regulator |
| Housing | YES | Yes |
| Housing material | STEEL | Steel |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | STANDARD | Standard |
| Maximum flow rate GPM | 10.567 | |
| Maximum flow rate LPM | 40.00 | |
| Minimum flow rate GPM | 1.057 | |
| Minimum flow rate LPM | 4.00 | |
| Model Code 1 | 2CFRC65-R-4W-4-S-377 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -20 C TO 90 C (-4 TO 194 F) | -20 C to 90 C (-4 to 194 F) |
| Operation | DIFFERENTIAL PRESSURE | Differential Pressure |
| Port Size | 1/2" | 1/2" |
| Port Type | BSP | BSP |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5076.32 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | FIXED PRESS COMPENS, FLOW REG | Fixed Pressure Compensated, Flow Regulator |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |