Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | No Operator |
| Brand | Danfoss |
| Cavity | C-10-4 |
| Flow rate GPM | 11.000 |
| Flow rate lpm | 40.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Flow Divider Combiner |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Maximum flow rate GPM | 11.000 |
| Maximum flow rate LPM | 40.00 |
| Model Code 1 | 2CFD55-8T-6T-40-S-A2X |
| Number of housing ports | 4 |
| Number of valve ports | 4 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port size | 3/8" |
| Port type | SAE |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Rec filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special Features | None |
| Spool seal | No |
| Style | Spool |
| Torque alu cavity | 34 Nm |
| Torque steel cavity | 34 Nm |