Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | No Operator |
| Brand | Danfoss |
| Cavity | A12744 |
| Factory set flow rate GPM | 3.560 |
| Factory set flow rate LPM | 13.50 |
| Flow rate GPM | 10.560 |
| Flow rate lpm | 40.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Flow Divider Combiner |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | Standard |
| Maximum flow rate GPM | 5.280 |
| Maximum flow rate LPM | 20.00 |
| Minimum flow rate GPM | 1.840 |
| Minimum flow rate LPM | 7.00 |
| Model Code 1 | 2CFD55-4W-40-S-377-A2X |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Port size | 1/2" |
| Port type | BSP |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5076.32 |
| Rec filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Spool seal | No |
| Style | Spool |