SICV Flow Control Valves 02-176657 (RIGHT)

FR5-8-F-0-.92

305AA00084A


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in0.870
Product height mm22.098
Product length in1.430
Product length mm36.322
Product width in0.870
Product width mm22.098