Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | C-16-3 | C-16-3 |
| Factory set flow rate GPM | 10.012 | |
| Factory set flow rate LPM | 37.90 | |
| Flow rate GPM | 30.116 | |
| Flow rate lpm | 114.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRIORITY FLOW REG ADJUST TYPE | Priority Flow Regulator Adjust type |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | STANDARD | Standard |
| Maximum flow rate GPM | 30.116 | |
| Maximum flow rate LPM | 114.00 | |
| Minimum flow rate GPM | 3.012 | |
| Minimum flow rate LPM | 11.40 | |
| Model Code 1 | PFR12-16N-S-0-10-00 | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5076.32 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 7.280 | |
| Product length mm | 184.912 | |
| Product width in | 1.500 | |
| Product width mm | 38.1 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | ADJUST PRESS COMPENS, FLOW REG | Adjustable Pressure Compensated, Flow Regulator |