Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | No Operator |
| Brand | Danfoss |
| Cavity | C-12-5S |
| Control pressure BAR | 5.40 |
| Control pressure PSI | 78.32 |
| Flow rate GPM | 20.077 |
| Flow rate LPM | 76.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Priority Flow Regulator |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Leakage | Standard |
| Maximum flow rate GPM | 20.077 |
| Maximum flow rate LPM | 76.00 |
| Model Code 1 | PFRS-12-U-A-4G-078 |
| Number of housing ports | 5 |
| Number of valve ports | 5 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port size | 1/2" |
| Port type | BSPP |
| Pressure rating BAR | 280.00 |
| Pressure rating PSI | 4061.05 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 4.710 |
| Product length mm | 119.634 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Rec filtration level | 18/16/13 |
| Seal type | Urethane |
| Signal type | Static |
| Special features | None |
| Spool seal | No |
| Style | Spool |
