Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Factory set flow rate GPM | 6.000 | |
| Factory set flow rate LPM | 23.00 | |
| Flow rate GPM | 12.000 | |
| Flow rate lpm | 45.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | NEEDLE VALVE | Needle Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Maximum flow rate LPM | 45 | |
| Model Code 1 | FCV7-10-S-0-NV-16 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 2.430 | |
| Product length mm | 61.722 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| SEAL TYPE | VITON | Viton |
| Special features | VALVE SUPPLIED FULLY CLOSED | Valve supplied fully closed |
| Spool seal | NO | No |
| Style | SPOOL | Spool |
| Torque alu cavity | 47-54 NM | 47-54 Nm |
| Torque steel cavity | 68-75 NM | 68-75 Nm |