Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | KNOB | Knob |
| Brand | DANFOSS | Danfoss |
| Cavity | C-8-2 | C-8-2 |
| Flow rate GPM | 11.888 | |
| Flow rate lpm | 45.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | NEEDLE VALVE | Needle Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 5 DROPS/MIN | 5 drops/min |
| Maximum flow rate GPM | 11.888 | |
| Maximum flow rate LPM | 45.00 | |
| Model Code 1 | NV1-8-K-0-20 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIFFERENTIAL PRESSURE | Differential Pressure |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 280.00 | |
| Pressure rating PSI | 4061.05 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 2.400 | |
| Product length mm | 60.960 | |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | FLOW RESTRICTOR | Flow Restrictor |