Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | C-10-3 |
| Factory set flow rate GPM | 8.410 |
| Factory set flow rate LPM | 31.84 |
| Flow rate GPM | 15.850 |
| Flow rate LPM | 60.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Priority Flow Regulator Adjust type |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | Standard |
| Maximum flow rate GPM | 9.986 |
| Maximum flow rate LPM | 37.80 |
| Minimum flow rate GPM | 2.008 |
| Minimum flow rate LPM | 7.60 |
| Model Code 1 | PFR2-10-S-0-8.40 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port type | Cartridge Only |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3045.79 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 4.960 |
| Product length mm | 125.984 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Rec filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Spool seal | No |
| Style | Adjustable Pressure Compensated, Flow Regulator |