Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PFR12-16-S-0-30.0 |
| Product height in | 7.280 |
| Product height mm | 184.912 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
