Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Fixed Orifice |
| Brand | Danfoss |
| Cavity | C-8-2 |
| Factory set flow rate GPM | 0.100 |
| Factory set flow rate LPM | 0.40 |
| Flow rate GPM | 2.500 |
| Flow rate lpm | 9.50 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Flow Control |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Maximum flow rate GPM | 9.500 |
| Maximum flow rate LPM | 2.50 |
| Minimum flow rate GPM | 0.100 |
| Minimum flow rate LPM | 0.40 |
| Model Code 1 | FR5-8-F-0-0.10 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Differential Pressure |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.430 |
| Product length mm | 36.322 |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Rec filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Spool seal | No |
| Style | Fixed Pressure Compensated, Flow Regulator |
| Torque alu cavity | 34-41 Nm |
| Torque steel cavity | 34-41 Nm |
