Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PFR12-10-K-0-10.0 |
| Product height in | 3.110 |
| Product height mm | 78.994 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
