Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Fixed Orifice |
| Brand | Danfoss |
| Cavity | C-20-2 |
| Factory set flow rate GPM | 19.000 |
| Factory set flow rate LPM | 72.00 |
| Flow rate GPM | 60.000 |
| Flow rate LPM | 227.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Restrictive Flow Regulator Fixed |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Maximum flow rate LPM | 227.00 |
| Model Code 1 | FR1-20-F-0-19.0 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port type | Cartridge Only |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.870 |
| Product length mm | 72.898 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Rec filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Spool seal | No |
| Style | Spool |
| Torque alu cavity | 128-155 Nm |
| Torque steel cavity | 163-183 Nm |