Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PFR12-12-C-0-10.0 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
