Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Knob |
| Brand | Danfoss |
| Cavity | C-12-3 |
| Factory set flow rate GPM | 9.500 |
| Factory set flow rate LPM | 36.00 |
| Flow rate GPM | 12.000 |
| Flow rate LPM | 45.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Priority Flow Regulator Adjust type |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Maximum flow rate LPM | 76.00 |
| Minimum flow rate GPM | 16.000 |
| Minimum flow rate LPM | 61.00 |
| Model Code 1 | PFR12-12-K-0-9.5-34 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Rec filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | Adjustment range 5.2 - 9.5 GPM |
| Spool seal | No |
| Style | Spool |
| Torque alu cavity | 81–95 Nm |
| Torque steel cavity | 102-115 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
