Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | PFRD-12-U-0-200-35 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 4.710 | |
| Product length mm | 119.634 | |
| Product width in | 1.250 | |
| Product width mm | 31.75 |