Product specifications
Characteristic | Value |
|---|---|
| Installation type | Screw-in Cartridge |
| Model Code 1 | PFR12-12-S-0-3.0 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 6.130 |
| Product length mm | 155.702 |
| Product width in | 1.250 |
| Product width mm | 31.75 |