Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | 2CFP65-P-8T-4-S |
| Product height in | 5.500 |
| Product height mm | 139.700 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 3.000 |
| Product width mm | 76.200 |
