Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | CVA-27-04-0 |
| Differential pressure BAR | 350.00 |
| Differential pressure PSI | 5076.32 |
| Factory set flow rate GPM | 5.812 |
| Factory set flow rate LPM | 22.00 |
| Flow rate GPM | 15.850 |
| Flow rate lpm | 60.00 |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Priority Flow Regulator Adjust type |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | Standard |
| Maximum flow rate GPM | 10.567 |
| Maximum flow rate LPM | 40.00 |
| Minimum flow rate GPM | 1.057 |
| Minimum flow rate LPM | 4.00 |
| Model Code 1 | 2CFP65-P-4W-4-S |
| Operating temperature | -20 C to 90 C (-4 to 194 F) |
| Operation | Differential Pressure |
| Port size | 1/2" |
| Port type | BSP |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5076.32 |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 5.570 |
| Product length mm | 141.478 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Rec filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Spool seal | No |
| Style | Adjustable Pressure Compensated, Flow Regulator |
| Torque alu cavity | 75 Nm |