Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | No Operator |
| Brand | Danfoss |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Needle Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | Standard |
| Model Code 1 | 2FRX13147-266 |
| Operating temperature | -20 C to 90 C (-4 to 194 F) |
| Port type | Cartridge Only |
| Rec filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special Features | None |
| Spool seal | No |
| Style | Flow Restrictor |