Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | No Operator |
| Brand | Vickers by Danfoss |
| Cavity | A12744 |
| Factory set flow rate LPM | 3.50 |
| Flow rate LPM | 40.00 |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Flow Divider Combiner |
| Housing | Yes |
| Installation type | Screw-in Cartridge |
| Leakage | Standard |
| Maximum flow rate LPM | 5.00 |
| Minimum flow rate LPM | 2.00 |
| Model Code 1 | 2CFD55-8T-6T-5SV |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Port size | 1/2" |
| Port type | SAE |
| Pressure rating BAR | 350.00 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.540 |
| Product length mm | 89.916 |
| Product width in | 1.250 |
| Product width mm | 31.75 |
| Seal Type | Viton |
| Special Features | None |
| Spool seal | No |
| Style | Spool |