Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Flow rate lpm | 38.00 | |
| Function | FLOW REGULATOR | Flow Regulator |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | STANDARD | Standard |
| Maximum flow rate LPM | 1.90 | |
| Model Code 1 | FR2-10-S-0-0.1 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 4.400 | |
| Product length mm | 111.760 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |