Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | MRV2-10-L-0-5 |
| Product height in | 4.370 |
| Product height mm | 110.998 |
| Product length in | 7.400 |
| Product length mm | 187.960 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
