Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Flow control valves
565880
FR2-16-S-0-/15.00
565880
Where to buy
Export PDF
Tools
Add to comparison
565880
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
5.840
Product length mm
148.336
Product width in
1.500
Product width mm
38.1