Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | MRV2-10-0-0-15 |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 2.700 |
| Product length mm | 68.580 |
| Product width in | 1.650 |
| Product width mm | 41.910 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
