Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | NV1-10-R-0 |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 2.940 |
| Product length mm | 74.676 |
| Product width in | 1.650 |
| Product width mm | 41.910 |
