Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | MRV2-10-L-0-15 |
| Product height in | 3.300 |
| Product height mm | 83.820 |
| Product length in | 3.530 |
| Product length mm | 89.662 |
| Product width in | 3.300 |
| Product width mm | 83.820 |
