Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | MRV2-10-D-0-15 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product width in | 1.340 |
| Product width mm | 34.036 |
