Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Factory set flow rate LPM | 18.90 | |
| Flow rate lpm | 56.00 | |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Maximum flow rate LPM | 37.80 | |
| Model Code 1 | MRV2-10-K-0-10 | |
| Pressure rating BAR | 210.00 | |
| Product height in | 1.650 | |
| Product height mm | 41.910 | |
| Product length in | 2.700 | |
| Product length mm | 68.580 | |
| Product width in | 1.650 | |
| Product width mm | 41.91 |
