Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | MRV2-16-L-0-25 |
| Product height in | 5.600 |
| Product height mm | 142.240 |
| Product length in | 4.750 |
| Product length mm | 120.650 |
| Product width in | 2.280 |
| Product width mm | 57.912 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
