Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Housings
02-187134
2187134 MNFD MCD-7447 xx R / A xx
02-187134
Where to buy
Export PDF
Tools
Add to comparison
02-187134
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
3.470
Product height mm
88.138
Product length in
3.970
Product length mm
100.838
Product width in
13.970
Product width mm
354.838