Danfoss logo
Housings-product-category

Housings

Danfoss offers hundreds of different housings to accommodate various cavities and ports, and we provide diverse material and interface options to help you meet any pressure, flow, or plumbing requirement.

Features and benefits

  • Offered in a variety of materials such as aluminum, steel, and ductile iron to meet application requirements
  • Different porting options available in both imperial and metric sizes
  • D03 and D05 interfaces available for some housings
  • Can be used as standalone manifold for single cartridge valves
  • Can be used for testing bread-board circuit concepts

Applications

  • Agriculture
  • Construction
  • Cranes and material handling
  • Forestry
  • Lawn and turf
  • Road building