Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | DPS2-10-P-F-0-040 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
